4.10.4 Voltage Monitor (Low Battery Indicator)
A programmable voltage monitor is provided for low battery indication. If the supply voltage falls below the selected threshold, a flag is set in the voltage monitor control and status register (VMCSR.VMF) and an interrupt is issued if masked in VMCSR.VMIM.
The comparator for the voltage monitor has fifteen internally-programmable thresholds
that are selected by the VMCSR.VMLS bits. The VMF bit indicates if the supervised
voltage is below or above this. Setting the VMCSR.VMLS[3:0] bits to ‘0’
disables the voltage monitor.
The voltage monitor must be activated in the corresponding PRR0.PRVM power reduction register. The voltage monitor is only used in 3V applications. See Sleep Modes and Active Power Reduction from Related Links.
See Power Management Register Description from Related Links.