6.22.5 asctime Function
Converts the time structure to a character string.
Include
<time.h>
Prototype
char *asctime(const struct tm *tptr);
Argument
tptr- time/date structure
Return Value
Returns a pointer to a character string of the following format:
DDD MMM dd hh:mm:ss YYYY
DDD is day of the week
MMM is month of the year
dd is day of the month
hh is hour
mm is minute
ss is second
YYYY is year
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <time.h>
#include <stdio.h>
volatile int i;
int main(void)
{
struct tm when;
time_t whattime;
when.tm_sec = 30;
when.tm_min = 30;
when.tm_hour = 2;
when.tm_mday = 1;
when.tm_mon = 1;
when.tm_year = 103;
whattime = mktime(&when);
printf("Day and time is %s\n", asctime(&when));
}
Example Output
Day and time is Sat Feb 1 02:30:30 2003