2.1.3 Power from Programming Header
An external +5 VDC power supply is provided through the connector J5 while the primary side controller is programmed. Supplying an external +15 VDC power supply is mandatory during the programming of the primary side controller. At this time, the gate driver power supply is disabled.