2.2.1.7 Data Monitoring
Data monitoring enables advanced real-time tracking and calibration of embedded systems. With Harmony QSpin, users can select the Data Monitoring Suite to observe and fine-tune system performance, allowing for precise analysis of key parameters during operation.
Graphical User Interface
Setting up Data Monitoring
Set the following fields in the configuration panel:
| Field | Description |
|---|---|
| Enable data monitoring | Enable or disable data monitoring |
| Protocol | Select the protocol.Note: Only X2Cscope protocol is supported |
| Peripheral | Select the peripheral used for communication.Note: Only UART peripheral is supported |