50.4.1 External Clock/Oscillator Timing Requirements

Figure 50-4. Clock Timing
Table 50-7. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
ECL Oscillator
OS1FECLClock Frequency1MHz
OS2TECL_DCClock Duty Cycle4060%
ECM Oscillator
OS3FECMClock Frequency16MHz
OS4TECM_DCClock Duty Cycle4060%
ECH Oscillator
OS5FECHClock Frequency64MHzVDD ≥ 2.7V
OS5A32MHzVDD < 2.7V
OS6TECH_DCClock Duty Cycle4060%
LP Oscillator
OS7FLPClock Frequency32kHz(3)
XT Oscillator
OS8FXTClock Frequency4MHz(3)
HS Oscillator
OS9FHSClock Frequency48MHzFEXTOSC = `b0010(3)
OS9A816MHzFEXTOSC = `b0011(3)
OS9B1624MHzFEXTOSC = `b0100(3)
0S9C2432MHzFEXTOSC = `b0101(3)
OS10*COSC1/OSC2Parasitic Pin Capacitance7pF
OS11*CLCrystal Load Capacitance8pFFHS > 8 MHz
OS11A*12pFFHS ≤ 8 MHz
OS12*RESEquivalent Series Resistance200ΩFEXTOSC = 'b0010, 4 MHz crystal(3)
OS12A*100ΩFEXTOSC = 'b0010, 8 MHz crystal(3); VDD ≥ 2.5V
OS12B*50ΩFEXTOSC = 'b0011, 16 MHz crystal(3); VDD ≥ 2.5V
OS12C*40ΩFEXTOSC = 'b0100, 24 MHz crystal(3); VDD ≥ 2.5V
OS12D*40ΩFEXTOSC = 'b0101, 32 MHz crystal(3); VDD ≥ 2.5V
Secondary Oscillator
OS13*FSECClock Frequency32.768kHz
OS14*CSOSCISOSCI Parasitic Pin Capacitance6.9pF
OS14A*CSOSCOSOSCO Parasitic Pin Capacitance5.6pF
OS15*CLCrystal Load Capacitance89pFSOSCPWR = 0
OS15A*1012.5pFSOSCPWR = 1
OS16*RESEquivalent Series Resistance50SOSCPWR = 0
OS16A*100SOSCPWR = 1
System Oscillator
OS20FOSCSystem Clock Frequency64MHz(2)
OS21FCYInstruction FrequencyFOSC/4MHz
OS22TCYInstruction Period62.51/FCYns(1)
Note:
  1. Instruction cycle period (TCY) equals four times the input oscillator time base period. All specified values are based on characterization data for that particular oscillator type under standard operating conditions with the device executing code. Exceeding these specified limits may result in an unstable oscillator operation and/or higher than expected current consumption. All devices are tested to operate at “min” values with an external clock applied to OSC1 pin. When an external clock input is used, the “max” cycle time limit is “DC” (no clock) for all devices.
  2. The system clock frequency (FOSC) is selected by the “main clock switch controls” as described in the “Power-Saving Mode Operation” section.
  3. The HS Oscillator modes require an appropriate crystal or resonator to be connected to the device. For clocking the device with the external square wave, one of the EC mode selections must be used.