50.4.11 Comparator Specifications
|
Standard Operating Conditions (unless otherwise stated) VDD = 3.0V, TA = 25°C | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| CM01 | VIOFF | Input Offset Voltage | -15.0 | ±1.0 | 15.0 | mV | VICM = VDD/2; SP = 'b00 |
| CM02 | VICM | Input Common Mode Range | GND | — | VDD | V | |
| CM03* | CMRR | Common Mode Input Rejection Ratio | — | 50.0 | — | dB | |
| CM04* | VHYST | Comparator Hysteresis | — | 10.0 | — | mV | HYS = 'b01 |
| CM04A* | — | 20.0 | — | mV | HYS = 'b10 | ||
| CM04B* | — | 30.0 | — | mV | HYS = 'b11 | ||
| CM05* | TRESP(1) | Response Time, Rising Edge | — | 85.0 | — | ns | SP = 'b00 |
| CM05A* | Response Time, Falling Edge | — | 85.0 | — | ns | ||
| CM05B* | Response Time, Rising Edge | — | 250 | — | ns | SP = 'b01 | |
| CM05C* | Response Time, Falling Edge | — | 220 | — | ns | ||
| CM05D* | Response Time, Rising Edge | — | 460 | — | ns | SP = 'b10 | |
| CM05E* | Response Time, Falling Edge | — | 430 | — | ns | ||
| CM05F* | Response Time, Rising Edge | — | 80.0 | — | ns | SP = 'b11 | |
| CM05G* | Response Time, Falling Edge | — | 85.0 | — | ns | ||
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||