50.4.21 Configurable Logic Block (CLB) Characteristics

Table 50-27. 

Standard Operating Conditions (unless otherwise stated)

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
CLB01TCONFIGCLB Configuration loading time836Instruction Cycles (TCY)MD = 'b01, Burst Mode

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. For CLB application analysis tools and information, please refer to logic.microchip.com/clbsynthesizer/
  2. When calculating CLB timing, I/O pad timing should also be considered. Please refer to I/O and CLKOUT Timing Specifications for I/O timing specifications.