50.4.5 Reset, WDT, Oscillator Start-Up Timer, Power-Up Timer, Brown-Out Reset and Low-Power Brown-Out Reset Specifications

Figure 50-7. Reset, Watchdog Timer, Oscillator Start-Up Timer and Power-Up Timer Timing
Note:
  1. Asserted low.
Figure 50-8. Brown-out Reset Timing and Characteristics
Note:
  1. Only if the PWRTE Configuration bit is programmed to ‘1’; 2 ms delay if PWRTE = 0.
Table 50-11. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
RST01*TMCLRMCLR Pulse Width Low to ensure Reset2.00.4μs
RST02*TIOZI/O high-impedance from Reset detection2.0μs
RST03*TWDTWatchdog Timer Time-out Period2.0msWDTCPS = 'b00001
RST04*TPWRTPower-up Timer Period65.0msPWRTS = 'b10
RST05*TOSTOscillator Start-up Timer Period(1,2)1024TOSC
RST06VBORBrown-out Reset Voltage2.72.853.0VBORV = 'b00
RST06A2.552.72.85VBORV = 'b01
RST06B2.32.452.6VBORV = 'b10
RST06C1.81.92.1VBORV = 'b11
RST07VBORHYSBrown-out Reset Hysteresis60.0mVBORV = 'b00
RST08*TBORDCBrown-out Reset Response Time3.0μs
RST09VLPBORLow-Power Brown-out Reset Voltage1.71.92.4V
RST09A*VLPBORHYSLow-Power Brown-out Reset Hysteresis30.0mV

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. By design, the Oscillator Start-up Timer (OST) counts the first 1024 cycles, independent of frequency.
  2. To ensure these voltage tolerances, VDD and VSS must be capacitively decoupled as close to the device as possible. 0.1 μF and 0.01 μF values in parallel are recommended.