18.2 Features
- Reset the microcontroller and set it to an initial state according to the reset source
 - Reset cause register for reading the reset source from the application code
 - Multiple reset sources
- Power supply reset sources: POR, BODCORE, BODVDD
 - User reset sources: External reset (RESET), Watchdog reset, and System Reset Request