34.2 Features
- Up to four compare/capture channels
            (CC) with:
- Double buffered period setting
 - Double buffered compare or capture channel
 - Circular buffer on period and compare channel registers
 
 - Waveform generation:
- Frequency generation
 - Single-slope pulse-width modulation (PWM)
 - Dual-slope PWM with half-cycle reload capability
 
 - Input capture:
- Event capture
 - Frequency capture
 - Pulse-width capture
 
 - Waveform extensions:
- Configurable distribution of compare channels outputs across port pins
 - Low-side and high-side output with programmable dead-time insertion
 - Waveform swap option with double buffer support
 - Pattern generation with double buffer support
 - Dithering support
 
 - Fault protection for safe disabling of
               drivers:
- Two recoverable fault sources
 - Two non-recoverable fault sources
 - Debugger can be a source of non-recoverable fault
 
 - Input events:
- Two input events (EVx) for counter
 - One input event (MCx) for each channel
 
 - Output events:
- Three output events (Count, Re-Trigger and Overflow) are available for counter
 - One Compare Match/Input Capture event output for each channel
 
 - Interrupts:
- Overflow and Re-Trigger interrupt
 - Compare Match/Input Capture interrupt
 - Interrupt on fault detection
 - Counter cycle interrupt (INTFLAG.CNT)
 - Error condition interrupt (INTFLAG.ERR)
 
 - Can be used with DMA and can trigger DMA transactions
 
| TCC# | Channels (CC_NUM) | Waveform Output (WO_NUM) | Counter size | Fault | Dithering | Output matrix | Dead Time Insertion (DTI) | SWAP | Pattern generation | 
|---|---|---|---|---|---|---|---|---|---|
| 0 | 4 | 8 | 24-bit | Yes | Yes | Yes | Yes | Yes | Yes | 
| 1 | 2 | 4 | 16-bit | Yes | Yes | Yes | |||
| 2 | 2 | 2 | 16-bit | Yes | 
Note: The number of CC registers (CC_NUM) for
         each TCC corresponds to the number of compare/capture channels, therefore a TCC can have
         more Waveform Outputs (WO_NUM) than CC registers.