34.5 Peripheral Dependencies
| Peripheral | Base Address | IRQ | AHB CLK | APB CLK | Generic CLK | PAC | Events | DMA | Sleep Walking | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Enabled at reset | Enabled at reset | Index | Index | Prot at reset | User | Generator | Index | ||||
| TCC0 | 0x42002400 | 13 | - | N | 23 | 9 | N | 9-10: EV0-1 | 35: OVF | 10: OVF | Y | 
| 36: TRG | |||||||||||
| 11-14: MC0-3 | 37: NT | 11-14: MC0-3 | |||||||||
| 38-41: MC0-3 | |||||||||||
| TCC1 | 0x42002800 | 14 | - | N | 23 | 10 | N | 15-16: EV0-1 | 42: OVF | 15: OVF | Y | 
| 43: TRG | |||||||||||
| 17-18: MC0-1 | 44:CNT | 16-17: MC0-1 | |||||||||
| 45-46: MC0-1 | |||||||||||
| TCC2 | 0x42002C00 | 15 | - | N | 24 | 11 | N | 19-20: EV0-1 | 47: OVF | 18: OVF | Y | 
| 48: TRG | |||||||||||
| 21-22: MC0-1 | 49: CNT | 19-20: MC0-1 | |||||||||
| 50-51 MC0-1 | |||||||||||