42.6.3.4.3 Force Read Synchronization Software Command
A Force Read Synchronization command can
be issued writing the PDEC Command bits in Control B Set register (CTRLBSET.CMD =
READSYNC). When the command is issued, a COUNT register read synchronization is forced.
Note: This command should be used to
read the most updated COUNT internal value.