16.6.1 Sleep Configuration

Name: SLEEPCFG
Offset: 0x01
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
      SLEEPMODE[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – SLEEPMODE[2:0] Sleep Mode

Note: A small latency happens between the store instruction and actual writing of the SLEEPCFG register due to bridges. Software has to make sure the SLEEPCFG register reads the wanted value before issuing Wait For Interrupt (WFI) instruction.
ValueName
0x0Reserved
0x1Reserved
0x2IDLE
0x3Reserved
0x4STANDBY
0x5 - 0x7Reserved