16.6.2 Standby Configuration

Name: STDBYCFG
Offset: 0x08
Reset: 0x0400
Property: PAC Write-Protection

Bit 15141312111098 
      BBIASHS   
Access R/W 
Reset 1 
Bit 76543210 
 VREGSMOD[1:0]       
Access R/WR/W 
Reset 00 

Bit 10 – BBIASHS Back Bias for SRAM

Refer to SRAM Automatic Low-Power Mode for details.

ValueDescription
0 No Back Biasing Mode
1 Standby Back Biasing Mode

Bits 7:6 – VREGSMOD[1:0] VREG Switching Mode

Refer to for Regulator Automatic Low-Power Mode details.

ValueNameDescription
0x0 AUTO Automatic Mode
0x1 PERFORMANCE Performance oriented
0x2 LP Low-Power consumption oriented
0x3 Reserved Reserved