4.11.2.2.2 Security Network NAS Port
Use this command to display detailed NAS statistics for a specific switch port.
Command Syntax:
show dot1x status [ interface <port_type> [ <v_port_type_list> ] ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display NAS switch status | |
Example | Example 1: Display NAS status for port 1. | |