4.17.3 Monitor LLDP EEE
Use this command to display the status of LLDP EEE.
Command Syntax:
show lldp eee [ interface <port_type> [ <v_port_type_list> ] ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display LLDP EEE status | |
Example | Example 1: Display LLDP EEE status for port 1. | |