4.17.1 Monitor LLDP Neighbors
Use this command to display the status overview for all LLDP neighbors.
Command Syntax:
show lldp neighbors [ interface <port_type> [ <v_port_type_list> ] ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet, |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display LLDP neighbors status | |
Example | Example 1: Display LLDP status for port 1. | |