4.17.2 Monitor LLDP LLDP-MED Neighbors
Use this command to display the status overview of all LLDP-MED neighbors.
Command Syntax:
show lldp med remote-device [ interface <port_type> [ <port_list> ] ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display LLDP-MED neighbors status | |
Example | Example 1: Display LLDP-MED status for port 1. | |