4.11.2.1.1 Security Network Port Security Overview
Use this command to display the Port Security Switch Status overview.
Command Syntax:
show port-security [ interface <port_type> [ <plist> ] ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC Mode | |
Usage | Display Port Security overview status. | |
Example | Example 1: Display port security overview status for port 1. | |