11.6 128 kHz Internal Oscillator
The 128 kHz internal oscillator is a low-power oscillator providing a clock of 128 kHz. This clock may be select as the system clock by programming the CKSEL fuses to '0011' as shown in the following table.
Warning: Using the 128 kHz internal oscillator as the system oscillator and Watchdog Timer simultaneously is not recommended as this defeats one of the purposes of the Watchdog Timer.
| Nominal Frequency(1) | CKSEL[3:0] |
|---|---|
| 128 kHz | 0011 |
Note:
- The 128 kHz oscillator is a very low-power clock source, and is not designed for high accuracy.
When this clock source is selected, start-up times are determined by the SUT fuses:
| Power Conditions | Start-Up Time from Power-Down and Power-Save | Additional Delay from Reset | SUT[1:0] |
|---|---|---|---|
| BOD enabled | 6CK | 19CK(1) | 00 |
| Fast rising power | 6CK | 19CK + 4 ms | 01 |
| Slowly rising power | 6CK | 19CK + 65 ms | 10 |
| Reserved | 11 | ||
Note:
- If the RSTDISBL fuse is programmed, this start-up time will be increased to 19CK + 4 ms to ensure programming mode can be entered.