Figure 34-30. ATmega328PB: BOD Thresholds vs.
Temperature (BODLEVEL is 1.8V)Figure 34-31. ATmega328PB: BOD Thresholds vs.
Temperature (BODLEVEL is 2.7V)Figure 34-32. ATmega328PB: BOD Thresholds vs.
Temperature (BODLEVEL is 4.3V)Figure 34-33. ATmega328PB: Calibrated Bandgap Voltage vs.
TemperatureFigure 34-34. ATmega328PB: Calibrated Bandgap
Voltage vs. Vcc
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.