The Timer/Counter is a synchronous design
and the timer clock (clkT0) is
therefore shown as a clock enable signal in the following figures. If the given instance of
the TC0 supports an Asynchronous mode, clkI/O should
be replaced by the TC oscillator clock.
The figures include information on when interrupt flags are set.
The first figure below illustrates timing data for basic Timer/Counter operation close to
the MAX value in all modes other than Phase Correct PWM mode.
Figure 18-8. Timer/Counter Timing Diagram, no
Prescaling
Note: The “n” in the register and bit names
indicates the device number (n = 0 for Timer/Counter 0), and the “x” indicates output compare unit (A/B).
The next figure shows the same timing data,
but with the prescaler enabled.
Figure 18-9. Timer/Counter Timing Diagram, with
Prescaler (fclk_I/O/8)
Note: The “n” in the register and bit names
indicates the device number (n = 0 for Timer/Counter 0), and the “x” indicates output compare unit (A/B).
The next figure shows the setting of OCF0B in all modes and OCF0A in all
modes (except CTC mode and PWM mode where OCR0A is TOP).
Figure 18-10. Timer/Counter Timing Diagram,
Setting of OCF0x, with Prescaler (fclk_I/O/8)
Note: The “n” in the register and bit names
indicates the device number (n = 0 for Timer/Counter 0), and the “x” indicates output compare unit (A/B).
The next figure shows the setting of OCF0A and the clearing of TCNT0 in CTC
mode and fast PWM mode where OCR0A is TOP.
Figure 18-11. Timer/Counter Timing Diagram, Clear
Timer on Compare Match mode, with Prescaler (fclk_I/O/8)
Note: The “n” in the register and bit names
indicates the device number (n = 0 for Timer/Counter 0), and the “x” indicates output compare unit (A/B).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.