Full Duplex Operation (Independent Serial Receive and Transmit Registers)
Asynchronous or Synchronous Operation
Master or Slave Clocked Synchronous Operation
High-Resolution Baud Rate
Generator
Supports Serial Frames with 5, 6, 7, 8,
or 9 data bits and 1 or 2 stop bits
Odd or Even Parity Generation and Parity Check Supported by Hardware
Data OverRun Detection
Framing Error Detection
Noise Filtering Includes False Start Bit Detection and Digital Low Pass Filter
Three Separate Interrupts on TX
Complete, TX Data Register Empty, and RX Complete
Multi-processor Communication Mode
Double Speed Asynchronous Communication Mode
Start Frame Detection
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.