16.2.8 Pin Change Mask Register 1
| Name: | PCMSK1 |
| Offset: | 0x6C |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCINT[14:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Name: | PCMSK1 |
| Offset: | 0x6C |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCINT[14:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.