28.9.2 ADC Control and Status Register A
| Name: | ADCSRA |
| Offset: | 0x7A |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADEN | ADSC | ADATE | ADIF | ADIE | ADPS [2:0] | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – ADEN ADC Enable
Bit 6 – ADSC ADC Start Conversion
In Single Conversion mode, write this bit to one to start each conversion. In Free Running mode, write this bit to one to start the first conversion. The first conversion after ADSC has been written after the ADC has been enabled, or if ADSC is written at the same time as the ADC is enabled, will take 25 ADC clock cycles instead of the normal 13. This first conversion performs initialization of the ADC.
ADSC will read as one as long as a conversion is in progress. When the conversion is complete, it returns to zero. Writing zero to this bit has no effect.
Bit 5 – ADATE ADC Auto Trigger Enable
Bit 4 – ADIF ADC Interrupt Flag
Bit 3 – ADIE ADC Interrupt Enable
Bits 2:0 – ADPS [2:0] ADC Prescaler Select
These bits determine the division factor between the system clock frequency and the input clock to the ADC.
| ADPS[2:0] | Division Factor |
|---|---|
| 000 | 2 |
| 001 | 2 |
| 010 | 4 |
| 011 | 8 |
| 100 | 16 |
| 101 | 32 |
| 110 | 64 |
| 111 | 128 |