| 1 | 0x0000 | RESET | External Pin, Power-on Reset, Brown-out Reset and Watchdog System
Reset |
| 2 | 0x0002 | INT0 | External Interrupt Request 0 |
| 3 | 0x0004 | INT1 | External Interrupt Request 1 |
| 4 | 0x0006 | PCINT0 | Pin Change Interrupt Request 0 |
| 5 | 0x0008 | PCINT1 | Pin Change Interrupt Request 1 |
| 6 | 0x000A | PCINT2 | Pin Change Interrupt Request 2 |
| 7 | 0x000C | WDT | Watchdog Time-out Interrupt |
| 8 | 0x000E | TIMER2_COMPA | Timer/Counter2 Compare Match A |
| 9 | 0x0010 | TIMER2_COMPB | Timer/Coutner2 Compare Match B |
| 10 | 0x0012 | TIMER2_OVF | Timer/Counter2 Overflow |
| 11 | 0x0014 | TIMER1_CAPT | Timer/Counter1 Capture Event |
| 12 | 0x0016 | TIMER1_COMPA | Timer/Counter1 Compare Match A |
| 13 | 0x0018 | TIMER1_COMPB | Timer/Coutner1 Compare Match B |
| 14 | 0x001A | TIMER1_OVF | Timer/Counter1 Overflow |
| 15 | 0x001C | TIMER0_COMPA | Timer/Counter0 Compare Match A |
| 16 | 0x001E | TIMER0_COMPB | Timer/Coutner0 Compare Match B |
| 17 | 0x0020 | TIMER0_OVF | Timer/Counter0 Overflow |
| 18 | 0x0022 | SPI0 STC | SPI1 Serial Transfer Complete |
| 19 | 0x0024 | USART0_RX | USART0 Rx Complete |
| 20 | 0x0026 | USART0_UDRE | USART0, Data Register Empty |
| 21 | 0x0028 | USART0_TX | USART0, Tx Complete |
| 22 | 0x002A | ADC | ADC Conversion Complete |
| 23 | 0x002C | EE READY | EEPROM Ready |
| 24 | 0x002E | ANALOG COMP | Analog Comparator |
| 25 | 0x0030 | TWI | Two-wire Serial Interface (I2C |
| 26 | 0x0032 | SPM READY | Store Program Memory Ready |
| 27 | 0x0034 | USART0_START | USART0 Start frame detection |
| 28 | 0x0036 | PCINT3 | Pin Change Interrupt Request 3 |
| 29 | 0x0038 | USART1_RX | USART0 Rx Complete |
| 30 | 0x003A | USART1_UDRE | USART0, Data Register Empty |
| 31 | 0x003C | USART1_TX | USART0, Tx Complete |
| 32 | 0x003E | USART1_START | USART1 Start frame detection |
| 33 | 0x0040 | TIMER3_CAPT | Timer/Counter3 Capture Event |
| 34 | 0x0042 | TIMER3_COMPA | Timer/Counter3 Compare Match A |
| 35 | 0x0044 | TIMER3_COMPB | Timer/Coutner3 Compare Match B |
| 36 | 0x0046 | TIMER3_OVF | Timer/Counter3 Overflow |
| 37 | 0x0048 | CFD | Clock failure detection interrrupt |
| 38 | 0x004A | PTC_EOC | PTC End of Conversion |
| 39 | 0x004C | PTC_WCOMP | PTC Window comparator mode |
| 40 | 0x004E | SPI1_STC | SPI1 Serial Transfer Complete |
| 41 | 0x0050 | TWI1 | TWI1 Transfer complete |
| 42 | 0x0052 | TIMER4_CAPT | Timer/Counter3 Capture Event |
| 43 | 0x0054 | TIMER4_COMPA | Timer/Counter3 Compare Match A |
| 44 | 0x0056 | TIMER4_COMPB | Timer/Coutner3 Compare Match B |
| 45 | 0x0058 | TIMER4_OVF | Timer/Counter3 Overflow |