3.6.1 mikroBUS Compatible Clicker Receptacles

The mikroBUS Clicker Board is an evaluation platform that provides an easy extension to many applications. This platform consists of a series of Click Boards that are easily pluggable with the ATSAMR30M Sensor Clicker Board. The mikroBUS Click Boards support a wide range of different applications. These Click Boards are connected through a set of standardized headers and receptacles. All mikroBUS Clicker Boards contain two single row, 8-pin, 100-mil receptacles. The Clicker Boards have female connectors, while Click Boards have their male counterparts.

Note: All pins are not always connected. The Clicker receptacles can be used to connect a variety of Click Boards or to access the pins of the target MCU on the Clicker Board directly.

The mikroBUS Clicker Board receptacles (J1 and J2) provide the interface to use the ATSAMR30M Sensor Board. The following tables provide the pin details of these receptacles, respectively.

Table 3-5. Receptacle (J1) Pin Details

Pin on J1

Pin Function

Pin on ATSAMR30M

Description

1

MB_AN

PA06

AIN[6]; ADC pin

2

MB_RST

PA15

GPIO; can be used to reset the connected Click Board

3

MB_CS

PA17

SERCOM1/PAD[1]; slave select for SPI

4

MB_SCK

PA19

SERCOM1/PAD[3]; clock for SPI

5

MB_MISO

PA16

SERCOM1/PAD[0]; MISO line of SPI

6

MB_MOSI

PA18

SERCOM1/PAD[2]; MOSI line of SPI

7

VCC_3V3

VCC

3.3V power supply
  • To power the connected Click Boards when the ATSAMR30M Sensor Board is supplied by battery or external supply in the LDO Selection mode.
  • To power the ATSAMR30M Sensor Board from a connected Click Board like the FTDI Click Board, which has its own power source.

8

GND

GND

Ground

Table 3-6. Receptacle (J2) Pin Details

Pin on J2

Pin Function

Pin on ATSAMR30M

Description

Shared Functionality

1

MB_PWM

PA14

PWM output—

2

MB_INT

PA07

Hardware input interrupt—

3

MB_RX

PA25

SERCOM3 PAD[3]; UART RX of the ATSAMR30M

—

4

MB_TX

PA24

SERCOM3 PAD[2]; UART TX of the ATSAMR30M

—

5

MB_SCL

PA09

SERCOM0/PAD[1]; I2C Serial Clock Line (SCL) for the bus clock

Temperature sensor and ATECC608A

6

MB_SDA

PA08

SERCOM0/PAD[0]; I2C Serial Data Line (SDA) for data transfer

Temperature sensor and ATECC608A

7

NC

—Not connected—

8

GND

GND

Ground

—