4.6 USB-UART Virtual COM Port
The WBZ451 Curiosity Board has an on-board MCP2200 (U18) acts as a USB to the UART converter with hardware flow control support and enables the user through the micro-B USB connector (J7) from the Host PC. MCP2200 supports UART baud rates from 300-1000 kbps. Voltage level translators are provided on signals between MCP2200 and WBZ451PE module for supporting target voltage from 1.9V – 3.6V when powered externally.
| Pin on MCP2200 | Pin on WBZ451PE Module | Description |
|---|---|---|
TX | PA6, SERCOM0_PAD1 | UART RX pin of the WBZ451PE module |
RX | PA5, SERCOM0_PAD0 | UART TX pin of the WBZ451PE module |
RTS | PA4, SERCOM0_PAD3 | UART CTS pin of the WBZ451PE module |
CTS | PA3, SERCOM0_PAD2 | UART RTS pin of the WBZ451PE module |