4.10 Temperature Sensor (U3)
Analog output from the temperature sensor (2.3V – 5.5V Microchip MCP9700A, U3) is connected to one of the analog pins (PB6, AN2) of the WBZ451PE module's ADC channel. For more details, refer to the MCP9700A, Low-Power Linear Active Thermistor IC Data Sheet (DS20001942).