4.7 mikroBUS Socket (J4)
A mikroBUS socket (J4) expands the functionality of the WBZ451 Curiosity Board using the MikroElectronika Click adapter boards.
- Two 1x8 female headers with Serial Peripheral Interface (SPI)
- Inter-Integrated Circuit (I2C)
- Reset Pin (RST)
- Pulse Width Modulation
- Analog and interrupt lines
- 3.3V, 5V and ground power lines
For a complete listing of the Click boards, refer to www.mikroe.com/click.
The GPIO pins for the mikroBUS sockets is assigned to route I2C, and SPI peripherals and other GPIO pins as follows.
| Pin Number | Pin Name | Pin on WBZ451PE Module | Description |
|---|---|---|---|
1 | AN | PB1, AN5 | ADC analog input |
2 | RST | PB2 | General purpose I/O pin |
3 | CS | PA9, SERCOM1_PAD2 | Client select pin for SPI/General purpose I/O pin |
4 | SCK | PA8, SERCOM1_PAD1 | SPI clock |
5 | MISO | PA10, SERCOM1_PAD3 | SPI host input client output |
6 | MOSI | PA7, SERCOM1_PAD0 | SPI host output client input |
7 | +3.3V | +3V | 3V power |
8 | GND | GND | Ground |
9 | GND | GND | Ground |
10 | +5V | +5V | 5V power |
11 | SDA | PA13, SERCOM2_PAD0 | I2C data |
12 | SCL | PA14, SERCOM2_PAD1 | I2C clock |
13 | TX | PA7, SERCOM1_PAD0 | UART TX |
14 | RX | PA8, SERCOM1_PAD1 | UART RX |
15 | INT | PA2 | Interrupt pin/General purpose I/O pin. Shared with PWM pin |
16 | PWM | PA2 | PWM pin/General purpose I/O pin. Shared with INT pin |
- In the mikroBUS socket, both INT and PWM are connected to PA2. Using both INT and PWM simultaneously are not supported (for example, refer to www.mikroe.com/stepper-2-click).
In the mikroBUS socket, PA8 is shared between SPI SCK and UART RX and depopulates R123 to isolate SPI SCK and depopulates R122 to isolate UART RX.
In the mikroBUS socket, PA7 is shared between SPI MOSI and UART TX and depopulates R125 to isolate SPI MOSI and depopulates R124 to isolate UART TX.