4.3 Power Measurement Header (J6)
To measure the power going to the WBZ451PE module, 1x2, 2.54 mm male pin header with shunt connector (I-MEAS, J6) is provided. Remove the jumper (JP1) from J6 and connect an ammeter across its pins to measure the current. A shunt resistor (R36) option (DNP) across the jumper is also provided, which provides a relationship between the voltage drop and current consumption. For current profiling in terms of voltage using a voltage probe, mount R36 and measure the voltage drop across the shunt resistor.