4.8 Switches
The following switches are available on the WBZ451 Curiosity Board:
In the Idle state, the level of the Reset switch is pulled high using the external pull up resistor and, when the switch is pressed, it drives the level of the switch to low and resets the WBZ451PE module.
The user-configurable switch is also pulled high using the external pull up resistor and, when the switch is pressed, it drives the level of the switch to low.
| Switch Name | Pin on WBZ451PE Module | Description |
|---|---|---|
Reset (SW1) | NMCLR | Reset switch (SW1) connected to NMCLR pin |
USR-BTN (SW2) | PB4 | User configurable switch (SW2) |