2.2 Highest Security Devices
(Ask a Question)Building further on the intrinsic security benefits of Flash nonvolatile memory technology, the IGLOO 2 family incorporates essentially all the legacy security features that made the original SmartFusion®, Fusion®, IGLOO®, and ProASIC® 3 third-generation Flash FPGAs the gold standard for secure devices in the PLD industry. In addition, the fourth-generation Flash-based SmartFusion 2 and IGLOO 2 FPGAs add many unique designs and data security features and use models new to the PLD industry.