2.3 Low Power
(Ask a Question)Microchip’s Flash-based FPGA fabric results in extremely low-power design implementation with static power as low as 7.5 mW (for 6,060 LE device). Flash*Freeze (F*F) technology provides an ultra-low power static mode, also known as Flash*Freeze mode, for IGLOO 2 devices, with power less than 11 mW for the largest device, which contains 146124 LEs. Flash*Freeze mode entry retains all SRAMs and register information, and the exit from Flash*Freeze mode achieves rapid recovery to active mode.