1.7 Marking Specification Details
(Ask a Question)Microchip normally topside marks the full ordering part number on each device. The following figure shows the details for each character code present on Microchip’s IGLOO 2 FPGA devices.
Microchip normally topside marks the full ordering part number on each device. The following figure shows the details for each character code present on Microchip’s IGLOO 2 FPGA devices.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.