1.7.1 Description
(Ask a Question)The following list provides the description of character codes:
- Device Name (M2XXXX)
M2GL is used for IGLOO 2 Devices, for example: M2GL050TS
- Package (PK###): Available Package
- PK: Package code1
- FG(G): Fine Pitch BGA, 1.00 mm pitch
- FC(G): Flip Chip Fine Pitch BGA with Metal LID on top, 1.00 mm pitch
- FCV(G): Flip Chip Very Fine Pitch BGA with Metal LID on top, 0.8 mm pitch
- FCS(G): Flip Chip Ultra Fine Pitch BGA with Metal LID on top, 0.5 mm pitch
- VF(G): Very Fine Pitch BGA, 0.8 mm pitch
- TQ(G): Ultra Fine Pitch Thin Quad Flat Pack Package, 0.5 mm pitch
- ###: Number of Pins: Can be three or four digits. For example, 144, 256, or 1152.
- PK: Package code1
- Wafer Lot (AAAAAASSX): Microchip
wafer lot number
- AAAAAA: Wafer lot number
- SS: Two blank spaces
- X: One digit die revision code
- Speed Grade (-###): Speed Binning
Number
- Blank: Standard speed grade
- –1: –1 Speed grade
- Product grade (Z): Product
Grade
The following list provides the product grades:
- Blank/C: Commercial
- ES: Engineering Samples
- I: Industrial
- M: Military Temperature
- PP: Pre-Production
- T1: AEC-Q100 Automotive Grade 1
- T2: AEC-Q100 Automotive Grade 2
- Date Code (YYWWSS%): Assembly Date
Code
- YY: Last two digits for seal year
- WW: Work week the part was sealed
- SS: Two blank spaces
- %: Can be digital number or character for new product
- Customer Type Number: As specified on
the lot traveler
- GW: Gold Wire bond
- Part number Prefix: Part number
prefix
The following list describes different part number prefixes:
- Blank: Design Security
- T: Transceivers and Design Security
- S: Design and Data Security
- TS: Transceiver, Design, and Data Security
- Country of Origin (CCD): Assembly
house country location
- Country name: Country Code
- China: CHN
- Hong Kong: HKG
- Japan: JPN
- Korea,South: KOR
- Philippines: PHL
- Taiwan: TWN
- Singapore: SGP
- United States: USA
- Malaysia: MYS
Note:
- All the mentioned packages are available with lead and lead free. (G) indicates that the package is RoHS 6/6 Compliant/Pb-free.