1.4 Ordering Information
(Ask a Question)The M2GL150 device is taken as an example and explains the various parts and their purposes.
The following figure shows the IGLOO 2 Ordering Information:

Note:
- M2GL005 devices are not available with transceivers or in the military temperature grade.
- Automotive grade devices are available with S/TS.