1.1.4.7 IP1553_Initialize

void IP1553_Initialize(void)

Summary

Initializes given instance of the IP1553 peripheral Set the Mode (Bus Controller or Remote Terminal) and reset the instance. In RT mode, set the RT Address Enable all 1553 interrupt sources

Preconditions

None

Parameters

None

Returns

None