1.1.4.9 IP1553_GetTxBuffersStatus

uint32_t IP1553_GetTxBuffersStatus(void)

Summary

Returns the transmission buffers status

Preconditions

IP1553_Initialize must have been called for the IP1553 instance

Parameters

None

Returns

Bitfield value that indicates for each of the 32 buffers if they are ready to be sent (1) or are empty (0)