1.1.4.11 IP1553_GetRxBuffersStatus
uint32_t IP1553_GetRxBuffersStatus(void)
Summary
Returns the reception buffers status
Preconditions
IP1553_Initialize must have been called for the IP1553 instance
Parameters
None
Returns
Bitfield value that indicates for each of the 32 buffers if they are free to receive data or not : empty (1) or full(0).