1.1.4.4 IP1553_MODE_CMD

typedef enum
{
    IP1553_MODE_CMD_DYNAMIC_BUS_CONTROL = 0,
    IP1553_MODE_CMD_SYNCHRONIZE_WITHOUT_DATA = 1,
    IP1553_MODE_CMD_TRANSMIT_STATUS_WORD = 2,
    IP1553_MODE_CMD_INITIATE_SELF_TEST = 3,
    IP1553_MODE_CMD_TRANSMITTER_SHUTDOWN = 4,
    IP1553_MODE_CMD_OVERRIDE_TRANSMITTER_SHUTDOWN = 5,
    IP1553_MODE_CMD_INHIBIT_TERMINAL_FLAG_BIT = 6,
    IP1553_MODE_CMD_OVERRIDE_INHIBIT_TERMINAL_FLAG_BIT = 7,
    IP1553_MODE_CMD_RESET_REMOTE_TERMINAL = 8,
    IP1553_MODE_CMD_TRANSMIT_VECTOR_WORD = 16,
    IP1553_MODE_CMD_SYNCHRONIZE_WITH_DATA = 17,
    IP1553_MODE_CMD_TRANSMIT_LAST_COMMAND = 18,
    IP1553_MODE_CMD_TRANSMIT_BIT_WORD = 19,
} IP1553_MODE_CMD;

Summary

IP1553 Mode Command code

Description

This data type identifies the 1553 protocol Mode Command code values