1.1.4.6 IP1553_OBJ
typedef struct { /* Transfer Event Callback */ IP1553_CALLBACK callback; /* Transfer Event Callback Context */ uintptr_t context; } IP1553_OBJ;
Summary
IP1553 PLib Object structure
Description
This data structure defines the IP1553 PLib Instance Object