1.1.4.16 IP1553_GetFirstStatusWord

uint16_t IP1553_GetFirstStatusWord( void )

Summary

Returns the IP1553 transfer first status word

Preconditions

IP1553_Initialize must have been called for the IP1553 instance

Parameters

None

Returns

Value of transfer first status word