1.1.4.13 IP1553_IrqStatusGet
IP1553_INT_MASK IP1553_IrqStatusGet( void )
Summary
Returns the IP1553 status
Preconditions
IP1553_Initialize must have been called for the IP1553 instance
Parameters
None
Returns
Current status of instance
IP1553_INT_MASK IP1553_IrqStatusGet( void )
Summary
Returns the IP1553 status
Preconditions
IP1553_Initialize must have been called for the IP1553 instance
Parameters
None
Returns
Current status of instance