1.2.5.16 SPW_LINK_InterruptEnable
void SPW_LINK_InterruptEnable(SPW_LINK link, SPW_LINK_INT_MASK interruptMask)
Summary
Enables SPW LINK Interrupt for a given link interface
Preconditions
SPW_Initialize must have been called for the associated SPW instance
Parameters
- link - The selected link ID
- interruptMask - Interrupt to be enabled
Returns
None