1.2.5.52 SPW_PKTRX_InterruptEnable
void SPW_PKTRX_InterruptEnable(SPW_PKTRX_INT_MASK interruptMask)
Summary
Enables SPW RX module Interrupt
Preconditions
SPW_Initialize must have been called for the associated SPW instance
Parameters
- interruptMask - Interrupt to be enabled
Returns
None