1.2.5.64 SPW_PKTTX_InterruptEnable
void SPW_PKTTX_InterruptEnable(SPW_PKTTX_INT_MASK interruptMask)
Summary
Enables SPW TX module Interrupt
Preconditions
SPW_Initialize must have been called for the associated SPW instance
Parameters
- interruptMask - Interrupt to be enabled
Returns
None