1.2.5.17 SPW_LINK_InterruptDisable
void SPW_LINK_InterruptDisable(SPW_LINK link, SPW_LINK_INT_MASK interruptMask)
Summary
Disables SPW LINK Interrupt for a given link interface
Preconditions
SPW_Initialize must have been called for the associated SPW instance
Parameters
- link - The selected link ID
- InterruptMask - Interrupt to be disabled
Returns
None