1.2.5.75 SPW_TCH_ConfigureTcEvent
void SPW_TCH_ConfigureTcEvent(uint8_t timeCodeMask, uint8_t timeCodeValue)
Summary
Set SPW TCH Time Code event configuration
Preconditions
None
Parameters
- timeCodeMask - Bits of new Time Code to check
- timeCodeValue - Value used to check the new Time Code
Returns
None