1.2.5.76 SPW_TCH_ConfigureWatchdog
void SPW_TCH_ConfigureWatchdog(uint16_t earlyNumTick, uint16_t lateNumTick)
Summary
Set SPW TCH watchdog configuration for early and late watchdog interrupts
Preconditions
None
Parameters
- earlyNumTick - Trigger watchdog if new Time Code before this number of tick (TimeTick clock)
- lateNumTick - Trigger watchdog if No new Time Code is received before this number of tick (TimeTick clock)
Returns
None